Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
PS - Wheel
Bill of material
125 PSB 15
ORDERNO
Article-number
125 PSB 15
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
BT
Band thickness
12.5 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices